Ultra™ Series Single Hung Window, 1' 6" to 4' 0" Width, 2' 6" to 7' 6" Height

Unique ref.: milgard-501
Product family: Single-Hung Windows
Product group: Ultra™
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Traditional in appearance, Milgard's single hung fiberglass window slides vertically, reminiscent of old-style sash windows. Opens without using any exterior or interior space. Great for any room.

https://www.milgard.com/professionals/technical-resources


Material main: Fiber Glass
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 54 13
CSI MasterFormat 2014 Title: Fiberglass Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
U Value 0.34
Powered by BIMobject®