Style Line® Series Single Hung Window, 1' 0" to 4' 0 Width, 2' 6" to 6' 6" Height

Unique ref.: milgard-401
Product family: Single-Hung Windows
Product group: Style Lineā„¢
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Ivory, light grey, taupe, chocolate, bronze, espresso and silver only available with white interior.

Traditional in appearance, Milgard's slim line single hung window slides vertically, reminiscent of old-style sash windows. It opens without using any exterior or interior space. Great for any room. Combine in a series for impact.

https://www.milgard.com/professionals/technical-resources


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 17 15
OmniClass Title: Plastic Single Hung Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
U Value 0.35
Powered by BIMobject®