Essence Series® In-Swing French Door, 1' 6" to 12' 0" Width, 6' 0" to 8' 0" Height

Unique ref.: milgard-310
Product family: Glazed Passage Doors
Product group: Essenceā„¢ Series
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
This in-swing French door brings classic elegance to any room, but also speaks volumes when it comes to durability. Its fiberglass exterior provides superior strength and weather resistance. Its interior provides the warm and beauty of wood. In-swing doors open into your home, allowing you to make the most of limited outdoor space.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.

https://www.milgard.com/professionals/technical-resources


Material main: Wood
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Swing
CSI MasterFormat 2014 Code: 08 14 23
CSI MasterFormat 2014 Title: Clad Wood Doors
OmniClass Number: 23-17 11 15 15
OmniClass Title: Clad Wood Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Swing

Name Value
U Value 0.38
Powered by BIMobject®