Montecito® Series Garden Window, 3' 0" to 6' 0" Width, 3' 0" to 5' 0" Height

Unique ref.: milgard-209
Product family: Projecting Windows
Product group: Montecito™ Series
Date of publishing: 2017-01-17
Edition number: 1
Type: Object (single object)
Bring sunshine and outdoor views into your kitchen or other room. Milgard's vinyl garden window projects out from the house with an interior shelf for plants and herbs. Side vents provide ventilation. Available with virtually endless grid options.

https://www.milgard.com/professionals/technical-resources


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Fixed Frames
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States
Powered by BIMobject®