Tuscany® Series/Montecito® Series Awning Window,

Unique ref.: milgard-008
Product family: Awning Windows
Product group: Tuscany® Series
Date of publishing: 2018-06-25
Edition number: 1
Type: Object (single object)
Graceful styling and high-tech engineering make Milgard's awning replacement window a popular choice for contemporary, modern and Craftsman homes. Hinged on the top to tilt outward and to enable ventilation even during bad weather. Ideal accent above or below picture windows.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.
  • Full Awning
  • Double Awning
  • Triple Awning
  • Double-Top Awning
  • Double-Bottom Awning

Interior Frame Color: Vinyl woodgrain finish is currently only available in Iowa, Illinois, Indiana, Maryland, Michigan, Minnesota, Ohio, Virginia and Wisconsin.

Forced Entry Resistance Level exceed California forced entry codes.

https://www.milgard.com/professionals/technical-resources


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Solar Heat Gain Coefficient 0.27 — 0.86
U Value 0.31 — 0.33
Powered by BIMobject®