Tuscany® Series/Montecito® Series Casement Window

Unique ref.: milgard-007
Product family: Casement Windows
Product group: Tuscany™ Series
Date of publishing: 2017-01-17
Edition number: 1
Type: Object (single object)
Milgard's vinyl casement replacement window provides excellent ventilation, has no rail to obstruct views and puts the screen on the inside where it doesn't get as dirty.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.
  • Full Casement
  • Single Casement, Picture Window
  • Double Casement
  • Double Casement, Picture Window
  • Bottom Casement
  • Top Casement
  • Double-bottom Casement
  • Double-bottom Casement w/ Picture Window, 3-Lite Above

Interior Frame Color: Vinyl woodgrain finish is currently only available in Iowa, Illinois, Indiana, Maryland, Michigan, Minnesota, Ohio, Virginia and Wisconsin.

Forced Entry Resistance Level exceed California forced entry codes.

https://www.milgard.com/professionals/technical-resources


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Solar Heat Gain Coefficient 0.27 — 0.86
U Value 0.31 — 0.33
Powered by BIMobject®