Tuscany® Series/ Montecito® Series Double Hung Windows

Unique ref.: milgard-002
Product family: Double-Hung Windows
Product group: Tuscany™ Series
Date of publishing: 2017-01-17
Edition number: 1
Type: Object (single object)
Milgard's double hung vinyl replacement window offers traditional look and performance. Both top and bottom sashes open—use only top sash for extra safety with children or pets. Sashes tilt inward for easy cleaning, making it perfect for upper floors where cleaning is more difficult.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.
  • Double Hung
  • Double Double Hung
  • Triple Double Hung
  • Double Hung w/Picture Above
  • Double Double Hung w/Picture Window

Interior Frame Color: Vinyl woodgrain finish is currently only available in Iowa, Illinois, Indiana, Maryland, Michigan, Minnesota, Ohio, Virginia and Wisconsin.

Forced Entry Resistance Level exceed California forced entry codes.

https://www.milgard.com/professionals/technical-resources


Material main: Vinyl
Material secondary: Glass
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Opening Hinge
CSI MasterFormat 2014 Code: 08 53 13
CSI MasterFormat 2014 Title: Vinyl Windows
OmniClass Number: 23-17 13 17 17
OmniClass Title: Plastic Double Hung Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Solar Heat Gain Coefficient 0.27 — 0.86
U Value 0.35 — 0.36
Powered by BIMobject®