We are using cookies to provide our services

By using our services you agree to our use of cookies

Reveal Panel System

Unique ref.: mt-005
Brand: MetalTech-USA
Product family: Metal Roof and Wall Panels
Product group: Façade Systems
Date of publishing: 2017-09-14
Edition number: 1
Type: Object (single object)
Download (9)

The MT Reveal Panel System has endless possibilities in regards to design. These systems have a variable reveal width ranging from 0-1”, thus providing flexibility for the designer with vertical and horizontal installation. Installation of the Reveal Panel is done from top to bottom and can be executed quickly. Combining
horizontal and vertical reveal panels makes for an exquisite design and facade.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
CSI MasterFormat 2014 Code: 07 64 00
CSI MasterFormat 2014 Title: Sheet Metal Wall Cladding
OmniClass Number: 23-13 37 13
OmniClass Title: Exterior Wall Cladding
This product is available in:
North America
  • Canada
  • Mexico
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Installation Method Vertical ; Horizontal

All BIM objects are real products from real manufacturers confirmed and approved