We are using cookies to provide our services

By using our services you agree to our use of cookies

Sinusoidal Corrugate

Unique ref.: mt-003
Brand: MetalTech-USA
Product family: Metal Roof and Wall Panels
Product group: Roofing and Façade Systems
Date of publishing: 2017-09-14
Edition number: 1
Type: Object (single object)
Download (16)

The MT Sinusoidal Corrugated Systems are a ventilated curtain screen roof profiles shaped in the form of “waves.” These systems are used for their unique design capabilities with the slight exchange of light and shadow that vary
depending on corrugation height. This system can be installed horizontally, vertically, and diagonally.


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Cladding
Uniclass 2015 Code: Ss_30_40_65_50
Uniclass 2015 Description: Metal profiled sheet roof covering systems
CSI MasterFormat 2014 Code: 07 41 13
CSI MasterFormat 2014 Title: Metal Roof Panels
OmniClass Number: 23-13 39 11 11
OmniClass Title: Exterior Metal Roof Panels
This product is available in:
North America
  • Canada
  • Mexico
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Cladding

Name Value
Installation Method Vertically and diagonally

MetalTech-USA

Properties

Name Value
Panel size-range Width 24-40 1/2" (61-103 cm)
Panel size-range Length 4-20' (122-1067 cm)
Panel size-range Depth 7/8" (2.2 cm)

All BIM objects are real products from real manufacturers confirmed and approved