We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Fusion Door Style Cabinets and Accessories

Unique ref.: merillat-007
Brand: Merillat Cabinetry
Product family: Casework
Product group: Classic
Date of publishing: 2017-01-20
Edition number: 1
Type: Object (single object)
Download (175)

• Full Overlay door design
• Slab door with vertical grain
• Doors and drawer fronts have engineered wood core with wood veneer on front and back sides
• Doors and drawer fronts have a 90° return and are veneer edgebanded
• Doors have vertical grain; drawer fronts have horizontal grain
• Concealed self-closing hinge
• Decorative hardware is required
• Wall glass doors feature solid wood stiles and rails
• Glass Door (GD) option available on select cabinets. See Construction Options for specifics


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Furniture - Shelving & Storage
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved