We are using cookies to provide our services

By using our services you agree to our use of cookies

Finiré® 4" Square LED Recessed Lighting, Adjustable, Ivalo

Unique ref.: lutron-finire-square-adjustable
Brand: Lutron Electronics
Product family: General Luminaries, Directional
Product group: Ivalo Collection
Date of publishing: 2013-11-25
Edition number: 1
Type: Object (single object)
Download (8)
Guaranteed LED compatibility with industry best 1% Lutron dimming and Xicato light quality. 4" Downlight, wall wash and adjustable luminaires suitable for a variety of applications with round, square, trimmed or trimless apertures.
  • 15 W-34 W (700 lm-1000 lm) models providing light output equivalent to 60-75 W incandescent lighting
  • 95+ CRI LED module option and standard 83 (typical) CRI LED Module
  • Energy-compliant options meeting ENERGY STAR and California Title 24 standards
  • IC Airtight and Non-IC housings
  • 2700 K, 3000 K, 3500 K Color Temperatures
  • 50,000 hours rated LED system life (LED and driver) at 77 °F (25 °C)
  • 21, 30, 40, 59 degree field changeable beam spreads


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Fixture Finish - Color Matte White ; Matte Black ; Stainless
Fixture Material 20 ga Steel
Lamp Type LED
Lamps - Total Wattage 15 ; 22 ; 34
Overall Length 4
Overall Width 4
Tilt Angle 0 deg — 42 deg
Weight 4

Lutron Electronics

Properties

Name Value
Beam Angles 20 deg | 30 deg | 40 deg | 50 deg
Lens Frosted Glass | Micro Prism Solite | Clear Glass
Housing Non-IC | IC

All BIM objects are real products from real manufacturers confirmed and approved