We are using cookies to provide our services

By using our services you agree to our use of cookies

Daedalus® Sculptural Chandelier

Unique ref.: lutron-daedalus-pendant
Brand: Lutron Electronics
Product family: General Luminaries, Directional
Product group: Ivalo Collection
Date of publishing: 2013-11-25
Edition number: 1
Type: Object (single object)
Download (9)
A 5' long technical chandelier consisting of a 17" wide sculpture of an aluminum helical structure with glass blade articulations suspended by aircraft cable from a 22" wide disk. The sculpture is illuminated by the eight dimmable MR-11 low voltage halogen lamps - the self illumination eliminates the need for extra lamps in the room to enhance the sculptural form.

Daedalus pendant is designed for interior use in ballrooms, lobbies, atriums, reception areas, galleries, restaurants, and entryways.
  • Length: 5 ft (field adjustable)
  • Light orientation: direct
  • Lamp: 8 dimmable MR-11 low-voltage or non-dimmable LED MR-1


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Fixture Finish - Color Gloss Arctic White ; Gloss Copper ; Gloss Ebony ; Gloss Flame ; Gloss Graphite ; Gloss Lapis ; Gloss Pearl White ; Gloss Slate ; Gloss Titanium ; Matte Arctic White ; Matte Copper ; Matte Ebony ; Matte Flame ; Matte Graphite ; Matte Lapis ; Matte Pearl White ; Matte Slate ; Matte Titanium
Fixture Material Cast Aluminum and Stainless Steel Elements
Lamp - Watts per 20
Lamp Type MR11 Halogen | LED
Lamps - Number of 8
Mounting Type Ceiling Mount
Overall Length 60
Voltage 120
Weight 36

Lutron Electronics

Properties

Name Value
Lamp Orientation Direct

All BIM objects are real products from real manufacturers confirmed and approved