Publish your products
KOMANDOR UNIPANELS
KOMANDOR UNIPANELS
KOMANDOR UNIPANELS
    Komandor
    Archived

    KOMANDOR UNIPANELS

    System KOMANDOR Unipanels is made up of veneered, decorative and acoustic panels, as well as acoustic systems. It is a unique product which includes acoustic and aesthetic advantages, and thanks to the application of innovative technologies and use of highest quality materials, it meets the required fire resistance standards. In our offer we have solutions dedicated to public and institutional facilities. Veneered wall panels, decorative panels, acoustic panels and acoustic ceiling panels perfectly damp or reflect sounds. In case of offices, flats and apartments, their use allows to separate the interior of the property from bothersome street and city noise, which decidedly affects the level of acoustic comfort of its users. Wall acoustic linings look absolutely spectacular in the interiors. Depending on the Client’s expectations, they may take ultramodern, even futuristic forms or became part of a classical decor of offices and flats. It means that the panels, at the same time, serve a decorative function. The offer is addressed not only to architectural design firms, acousticians or general contractors, but also to demanding individual investors.
    Specification
    • Technical specification of KOMANDOR UNIPANELS: Panel thickness: 8-22 mm Sound absorption coefficient: class A to E Classification report in the scope of reaction to fire: A2:s1:d0, B:s1:d0, B:s2:d0, C:s2:d0 (depending on the type of panels ) Panel height: standard 600 mm (AT maximum dimensions 3000x1200mm) Panel width: standard 600, 1200 mm (AT maximum dimensions 3000x1200mm) Filling (materials): plaster, cdf, mdf, compact Panel weight, decorative layer: on average 15 kg/m2 (range between 10-20 kg/m2) Panel weight with substructure: on average 22 kg/m2
    Technical specification
    • Unique ref.komandorunipanels
    • Product familyWall panels
    • Product groupUnipanels
    • TypeObject (single object)
    • Date of publishing2017-04-05
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 DescriptionWall and barrier elements
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryVeneered, decorative, acoustic wall and ceiling panels
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-15 13 19
    • OmniClass TitleWall Panels
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes