We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

GLASSvent™ UT (Ultra Thermal) Windows

Unique ref.: 16699
Brand: Kawneer NA
Product family: Windows
Product group: Windows
Date of publishing: 2017-02-16
Edition number: 1
Type: Object (single object)
Download (23)
Never before has something so seamless offered so much thermal performance. GLASSvent™ UT (Ultra Thermal) Windows are visually frameless concealed vents designed to provide a ventilation option for curtain wall with high thermal performance. The extraordinary thermal performance of GLASSvent™ UT Windows exceeds the thermal standards of many high-performing framing systems. Engineered for seamless integration with the 1600UT System™1 Curtain Wall, GLASSvent™ UT Windows can also be inserted into other Kawneer captured curtain walls and front set framing systems.

In addition to meeting code requirements, GLASSvent™ UT Windows are the ideal solution for architects and designers who want to provide fresh-air ventilation without sacrificing thermal performance in curtain wall or storefront applications. As with all Kawneer windows, this ultra thermal vent is made from material that will never rot, warp or buckle due to moisture and weather exposure.

GLASSvent™ UT (Ultra Thermal) Windows have undergone testing to hurricane and blast mitigation standards, offering additional protection beyond traditional air, water and structural performance, and help meet the needs of building security and occupant safety.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Windows - Fixed Frames
CSI MasterFormat 2014 Code: 08 51 13
CSI MasterFormat 2014 Title: Aluminum Windows
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved