We are using cookies to provide our services

By using our services you agree to our use of cookies

12-Panel Wood Door - Interior Commercial / Residential with Fire Options - K3220

Unique ref.: K3220
Brand: Karona
Product family: Commercial Products
Product group: Panel Doors
Date of publishing: 2018-04-13
Edition number: 1
Type: Object (single object)
Download (3)
Karona Door offers an exceptional range of styles and veneer selections. In addition to their standard catalog they have complete custom design capabilities. For commercial installations Karona Door builds a full range of sound and fire-rated doors that meet WDMA and AWI custom-grade specifications.


Material main: Wood
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Swing
IFC classification: Door
UNSPSC name: Swing door
UNSPSC code: 30171511
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
CSI MasterFormat 2014 Code: 08 14 33
CSI MasterFormat 2014 Title: Stile and Rail Wood Doors
OmniClass Number: 23-17 11 15
OmniClass Title: Wood Doors
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Swing

Name Value
Fire Resistance 20 Minutes — 90 Minutes
Material Alder; Cherry; Knotty Alder; Hickory; African Mohogany; Knotty Pine; Natural Birch; Paint Grade Poplar; Poplar; Quarter Sawn Red Oak; Quarter Sawn White Oak; Red Oak; Rift Cut Red Oak; Rift Cut White Oak; Walnut; White Ash; White Birch; White Maple; White Oak; White Pine; White Poplar; MDF Primed
Maximum Door Height 120
Maximum Door Width 60
Thickness 1 3/8" — 2 1/4"
Warranty Limited lifetime warranty on all interior doors.

All BIM objects are real products from real manufacturers confirmed and approved