We are using cookies to provide our services

By using our services you agree to our use of cookies

Wow-Double arm L=1500 with tie rod - on cylindrical poles ø102 - with plate-Multipower - from ø 46 to ø 76 mm

Unique ref.: Wow-758x415mm-Double-arm-L1500-with-tie-rod-on-cylindrical-poles-D102-with-plate
Brand: iGuzzini
Product family: Outdoor
Product group: Wow
Width (mm): 758
Height (mm): 415
Depth (mm): 354
Date of publishing: 2018-02-14
Edition number: 1
Type: Object (single object)
Download (3)
Outdoor luminaire with direct light street optic for increased visual comfort (G6), designed to use LED lamps. Optical assembly in die­cast aluminium, phosphocromatization treatment, double base coat, passivation at 120° C, RAL 9007 grey liquid paint, heat treatment at 150° C; possibility of adjusting, also with a graduated scale, the inclination in relation to the road surface of ± 20°(in 5° teps) in the pole­top installation and +5°/­20° (in 5° steps) in the lateral installation. 5 mm thick tempered sodium­calcium closure glass. The glass secured to the frame closes the led optical assembly which is secured to the components assembly with a hinge and 2 screws. The 60 Shore silicone gasket between the two parts guarantees the high IP67 level. Complete with power
monochromatic leds circuit in Warm White, silver aluminium reflectors. Led compartment can be replaced directly in the field. Possibility of replacing the leds in groups of 6/12 in the laboratory. Power supply unit, connected with fast-coupling connectors, can be removed with clip. Driver features an automatic internal temperature control system. Driver with 4 different operating profiles without external controls, profiles (1_2_3) fixed at 100% correspond to three different output lumens and profile (4) with midnight recognition and output lumen referred to profile 1. Profiles selected with micro-switches (custom operating cycles can be set with the specific software). Dali and 0_10V versions on request. Selv 220 - 240V ac 50/60 Hz electronic ballast. Replaceable power supply unit. The optical assembly is fixed to the applique or pole-top attachment with two screws and two safety grub screws facilitate assembly. The light flow emitted in the upper hemisphere of the System in the horizontal position is null (in conformity with the strictest standards for the prevention of light pollution). All external screws used are made of stainless steel.

LED
Control gear Midnight recognition included
Adjustability: directional
Material: die-cast aluminium
Size (mm): 758x415x354, Weight (kg): 12.00
Environment: Outdoor
Design: Piano Design
Colours: 15 Grey


Material main: Aluminium
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 12

BIMobject Category: Lighting - Outside
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: L8212
Uniclass 1.4 Description: Fittings
Uniclass 2.0 Code: EE-35-05
Uniclass 2.0 Description: Fittings, Furnishings And Equipment (Ff
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 35-05
NBS Reference Description: Fittings, Furnishings And Equipment (Ff
CSI MasterFormat 2014 Code: 26 56 00
CSI MasterFormat 2014 Title: Exterior Lighting
OmniClass Number: 23-19 25 13 21 17
OmniClass Title: Fittings
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Outside

Name Value
Fixture Material aluminium
Lamp Type led
Light Output 3000 lm — 13000 lm
Material aluminium
Pole Type cylindrical
Post Size 102
Voltage 220

All BIM objects are real products from real manufacturers confirmed and approved