We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Standard track accessory-MX66

Unique ref.: MX66
Brand: iGuzzini
Product family: Indoor
Product group: Standard track
Width (mm): 2000
Date of publishing: 2017-03-16
Edition number: 1
Type: Object (single object)
Download (2)
L 2000 mm, Ø 1.5 mm galvanised steel suspension cable. Equipped with a safety grub screw to allow suitable fixing of the supporting plate to the track. The other end has an anchoring device which can be adjusted using two fixing grub screws.

Suspension cable H=2000mm
colour: 00 Indeterminate


Material main: Steel
Material secondary:
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 0.03

BIMobject Category: Lighting - Other
IFC classification: Light Fixture
Uniclass 1.4 Code: L74736
Uniclass 1.4 Description: Lighting accessories
Uniclass 2.0 Code: SS-70-80
Uniclass 2.0 Description: Lighting Systems
NBS Reference Code: 70-80
NBS Reference Description: Lighting Systems
This product is available in:
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved