We are using cookies to provide our services

By using our services you agree to our use of cookies

Floor boxes BDS-C45

Unique ref.: floorbox
Brand: IBOCO
Product family: Underfloor trunking systems
Product group: Service units and installation units
Date of publishing: 2018-01-22
Edition number: 1
Type: Showcase (model)
Download (4)
Round or rectangular, made from polyamide or stainless steel, for floors which require wet or dry cleaning: There is a large selection of supply units for electraplan floor systems. All are used with the same mounting set in the assembly holes. And with the exception of the supply units for floors which require wet cleaning, all systems are already equipped with this set ex works. Special floor box systems are also available for heavy loads, for example for installation in a car dealership.


Material main: Plastic
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Electrical - Installations
IFC classification: Electric Distribution
UNSPSC name: Electrical boxes and enclosures and fittings and accessories
UNSPSC code: 391213
Uniclass 1.4 Code: L7822
Uniclass 1.4 Description: Trunking
Uniclass 2.0 Code: PR-70-11-17
Uniclass 2.0 Description: Cable Trunking And Cable Ducting
Uniclass 2015 Code: Pr_65_70_11_31
Uniclass 2015 Description: Floor cable trunking and ducting
NBS Reference Code: 70-11-90
NBS Reference Description: Trunking
OmniClass Number: 23-35 33 19
OmniClass Title: Electrical Cable Trays
CSI UniFormat II Code: D5010
CSI UniFormat II Title: Electrical Service and Distribution
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved