We are using cookies to provide our services

By using our services you agree to our use of cookies

Home Clic

Unique ref.: GER-HAB-HOME-CLIC
Brand: Gerflor
Product family: Sols - Isophoniques PVC Habitat U2S
Product group: Home
Height (mm): 5
Date of publishing: 2018-07-12
Edition number: 2
Type: Object (single object)
Download (6)
Produit uniquement disponible en France

Product only available in France

Match Home Lock - Esthetics - Cover the expansion space

MDF Skirting with digital printed foil:
Installation with clip or directly glued
Designs perfectly matching those of Home Lock


Material main: PVC
Material secondary: PVC
Designed in: France
Manufactured in: France

BIMobject Category: Flooring - Vinyl
IFC classification: Covering
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Ss_30_42
Uniclass 2015 Description: Floor covering and finishing systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 00
OmniClass Title: Floor Coverings
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved