We are using cookies to provide our services

By using our services you agree to our use of cookies

GTI EL5 Connect

Unique ref.: GER-FAST-GTI-EL5-CONN
Brand: Gerflor
Product family: Flooring - Interlocking Tiles
Product group: GTI
Width (mm): 635
Height (mm): 6
Depth (mm): 635
Date of publishing: 2018-07-12
Edition number: 3
Type: Object (single object)
Download (6)

GTI EL5 CONNECT is a multi-layered looselay vinyl tile, 6 mm thick, reinforced with 2 glass fibre grids.

GTI EL5 CONNECT tiles can be installed using interlocking system with dove tails.

GTI EL5 CONNECT wearlayer is 2 mm vinyl homogeneous manufactured with continuous high pressure process, abrasion group P.

It complies with EN 649 and offers an outstanding resistance to traffic.

This floorcovering is treated with Evercare™ technology: the latest improvements in polyurethane surface treatment obtained by UV laser cross-linking. Evercare™ offers easy maintenance and resistance against staining of chemical products used in healthcare like betadine, eosin or anti-bacterial hand gel; and decontamination protocols
This treatment has excellent maintenance characteristics; it requires no wax for life!

The carbon encapsulated granules throughout its full thickness and the conductive backing and conductive surface treatment ensure optimal and consistent conductive properties throughout its full life expectancy.
• 5x104 ≤ Rt ≤ 106 according to EN 1081
• Rt ≤ 108 according to CEI 61340-4-1

It has permanent antistatic properties.
• < 2000V according to EN 1815
• <100V according to CEI 61340-4-5

The product is non-emissive of volatile organic compounds with <10 µg/m3 (TVOC after 28 days ISO 16000-6).

Complementary finishes: GTI EL5 CONNECT ACCESS (access ramp), GTI EL5 CONNECT CORNER (corner finishes).

Conductive Flooring

Commercial Flooring - ESD Flooring

GTI EL5 is a unique and patented solution by Gerflor, offering all the benefits of a GTI Tile, and also specific features:

electroconductive flooring
Evercare surface treatment (conductive version)


Material main: PVC
Material secondary: PVC
Designed in: France
Manufactured in: France

BIMobject Category: Flooring - Vinyl
IFC classification: Covering
UNSPSC name: Flooring
UNSPSC code: 301617
Uniclass 1.4 Code: L53
Uniclass 1.4 Description: Floor coverings, claddings, linings
Uniclass 2.0 Code: SS-20-42
Uniclass 2.0 Description: Floor Covering And Finishing Systems
Uniclass 2015 Code: Ss_30_42
Uniclass 2015 Description: Floor covering and finishing systems
NBS Reference Code: 20-42
NBS Reference Description: Floor Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 60 00
CSI MasterFormat 2014 Title: Flooring
OmniClass Number: 23-15 17 00
OmniClass Title: Floor Coverings
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved