We are using cookies to provide our services

By using our services you agree to our use of cookies

Flex-C Header - Flexible Structural Framing

Unique ref.: nst2307
Brand: Flex-Ability Concepts
Product family: Structural Frames
Product group: Flex-C Header
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (5)
The flexible radius header can be shaped by hand to form a curve or S-shape. Once the header is in the desired curvature, it is locked in place by screws or nails and is ready for installation. Its unique construction makes it much lighter and easier to install than conventionally made curved headers. The header is available in 2" x 4", 2" x 6" sizes for wood framing, and in 3-5/8" and 6" widths for steel framing.

Flex-C Header - Easily secured by means of self-tapping screws

Using the Flex-C Plate system technology, the Flex-C Header is pre assembled and easy to install. Pivotal sections make it easy to shape Flex-C Header by hand. The pivotal sections are easily secured by means of self-tapping screws (included).

Specifications for 2" x 6" Header

Top and bottom plate made from Flex-C Trac and Flex-C Plate

Channel:
  • Galvanized – 20 Ga.
Steel Sheet Track:
  • ASTM A653, Galvanized Steel, Grade 33
  • Standard protective coating equal or superior to ASTM A653 A 60.

Slidable Strap:

Galvanized Sliding Steel Strap(for all headers):
  • ASTM A653, Galvanized Steel Strapping
  • Standard protective coating equal or superior to ASTM A653 G60 or A60.
  • Dimensions: .750" x .023"

Slidable Sheet Metal:
  • Galvanized sheet metal ASTM 653
  • Standard protective coating equal or superior to G60
  • 16 gauge

Wood Studs Residential Version:
  • # 2 yellow pine
  • Dimensions: 1-1/2" x 3-1/2"

Fixing Radius Screws:
  • #8 1-1/4" modified truss self drill ASTM C954-93 with a coating meeting or exceeding ASTM A641-92


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Walls - Internal Walls
IFC classification: Structural Member
Uniclass 1.4 Code: L35
Uniclass 1.4 Description: Structural metal
Uniclass 2.0 Code: SS-25-10-32
Uniclass 2.0 Description: Framed Wall Structure Systems
Uniclass 2015 Code: Pr_20_65_34_51
Uniclass 2015 Description: Metal framed structures
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 35 00
OmniClass Title: Framing Products
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved