We are using cookies to provide our services

By using our services you agree to our use of cookies

2" x 4", 2" x 6" Flex-C Plate - Flex-C Plate is Designed to Make Life Easier for the Builder Needing to Construct Curved Walls

Unique ref.: nst2304
Brand: Flex-Ability Concepts
Product family: Fixed Partitions
Product group: Flex-C Plate
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (4)
2" x 4" Flex-C Plate is designed to make life easier for the builder needing to construct curved walls.

  • Pivotal sections make it easy to shape Flex-C Plate by hand
  • Slidable straps allow the pivotal sections to be secured with self-tapping screws
  • Another option for securing the radius is to screw through the prepunched holes in the bottom of the overlapping plates
  • Outside radius of 7 inches can be formed
  • Wood or Metal studs work equally well with Flex-C Plate
  • 20 gauge

Technical Information for 2 x 4 Plate

Channel:
  • ASTM A653, hot dipped galvanized steel, Structural Grade 33
  • Standard protective coating equal or superior to ASTM A653 coating designation G-60 minimum.
  • 20 gauge

Slidable Strap:
  • ASTM A653, structural grade 80, galvanized steel.
  • Standard protective coating equal or superior to ASTM A653 coating designation G-60 minimum.
  • Dimensions: .750" x .024"
  • Outside radius of 7 inches can be formed

2" x 6" Flex-C Plate has the same pivotal sections, slidable straps, and holes as the 2" x 4" plus these additional features.
  • Raised ridges on each pivotal section provide extra strength for the track
  • Tabs provide extra support and keep the track from bowing during installation
  • Outside radius of 18 inches can be formed
  • 20 gauge

Specifications for 2 x 6 Plate

Channel:
  • ASTM A653, hot dipped galvanized steel, structural Grade 33
  • Standard protective coating equal or superior to ASTM A653 coating designation G-60 minimum.
  • 20 gauge

Slidable Strap:
  • ASTM A653, structural grade 80, galvanized steel.
  • Standard protective coating equal or superior to ASTM A653 coating designation G-60 minimum.
  • Dimensions: .750" x .024"
  • Outside radius of 18 inches can be formed


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Walls - Internal Walls
IFC classification: Structural Member
Uniclass 1.4 Code: L35
Uniclass 1.4 Description: Structural metal
Uniclass 2.0 Code: SS-25-10-32
Uniclass 2.0 Description: Framed Wall Structure Systems
Uniclass 2015 Code: Pr_20_65_34_51
Uniclass 2015 Description: Metal framed structures
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 35 00
OmniClass Title: Framing Products
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved