We are using cookies to provide our services

By using our services you agree to our use of cookies

D-Flexion Post is Made to Work Hand in Hand with Flex-C Trac

Unique ref.: nst2302
Brand: Flex-Ability Concepts
Product family: Fixed Partitions
Product group: D-Flexion Post
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (3)
D-Flexion Post is made to work hand in hand with Flex-C Trac

This new product called the D-Flexion Post solves a long-standing problem in a simple, direct way. The problem has been in figuring out how to allow for vertical deflection in a curved wall.

D-Flexion Post is made to work hand in hand with Flex-C Trac, the innovative product that has saved so many framers the headaches that come with framing curved walls.

To build a vertically deflecting curved wall with D-Flexion Post:

First, Form and secure Flex-C Trac in the desired curve.

Second, Insert the D-Flexion Post into a pivot hole of Flex-C Trac. Use as many Post as needed for the desired lateral strength of the wall.

Third, After confirming your layout, anchor D-Flexion Post to the top deck using the pre-punched holes in the base plate.

Last, install the wall studs.

D-Flexion Post is made of galvanized steel and will allow 4 inches of total vertical movement.


Base Plate:

ASTM A653, galvanized steel
Standard protective coating equal or superior to
ASTM A653 coating designation G-40 or A-40
Dimensions: 3.375" x 5.75", .060" thick
Post:

ASTM A307, Grade A, zinc plated steel bolt
Dimensions: 5" length, .375" diameter


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Walls - Internal Walls
IFC classification: Structural Member
Uniclass 1.4 Code: L35
Uniclass 1.4 Description: Structural metal
Uniclass 2.0 Code: SS-25-10-32
Uniclass 2.0 Description: Framed Wall Structure Systems
Uniclass 2015 Code: Pr_20_65_34_51
Uniclass 2015 Description: Metal framed structures
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 35 00
OmniClass Title: Framing Products
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved