We are using cookies to provide our services

By using our services you agree to our use of cookies

Flex-C Trac System to Create High Quality, Curved Walls, Columns, Arches and Even "S"-Curves

Unique ref.: nst2300
Brand: Flex-Ability Concepts
Product family: Walls
Product group: Fixed Partitions
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (20)
Before now, the problems with building structural curves were many. The high cost of the building, poor quality of the curve and weak construction prevented curves from being used in many buildings.
Today, that's changed. Using new technology, the Flex-C Trac system allows the builder to create high quality, curved walls, columns, arches and even "S"–curves in a simple, easy to use product.
With this new track, your creative abilities are unleashed to a world of endless possibilities. Also, labor costs are reduced because using Flex-C Trac is fast and easy as 1, 2, 3.
First, bend the track to a desired position. The pivotal sections of the track make it easy to create the perfect curve with no uneven or flat spots.
Second, secure the track with screws. Once you've selected the desired radius, the securing screws hold the track rigid (as though it were a solid piece of sheet metal).
Finally, fasten the track to the ceiling or floor. This solid span of steel provides for a strong, solid installation.

Available in the following sizes and gauges:
  • 2-1/2", 20 Ga.
  • 3-5/8", 20, 18 & 16 Ga.
  • 4", 20, 18 & 16 Ga.
  • 6", 20, 18 & 16 Ga.
  • 8", 20, 18 & 16 Ga.
  • 10", 20, 18 & 16 Ga.

SPECIFICATIONS

Channel

20 Gauge 2 ½", 3 5/8" and Angle:
  • ASTM A653, Structural Grad 33, Hot dipped galvanized steel
  • Standard protective coating equal or superior to ASTM A653 coating designation A-40 or G-40.
20 Gauge 4", 6", 8" and 10"
  • ASTM A653, Structural Grad 33, Hot dipped galvanized steel
  • Standard protective coating equal or superior to ASTM A653 coating designation G-60.
18 Gauge and 16 Gauge Track & Angle:
  • ASTM A653, Structural Grade 50, Hot dipped galvanized steel
  • Standard protective coating equal or superior to ASTM A653 coating designation G-60.


Strap

With 20 Gauge Track & Angle
  • ASTM A653, hot dipped galvanized steel
  • Standard protective coating equal or superior to ASTM A653 coating designation G-60.
  • Dimensions: .0750" x .024"
  • Structural Grad 80
With 18 Gauge and 16 Gauge Track & Angle:
  • The specifications for strap are the same as the channel with 18 gauge and 16 gauge thickness.


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Walls - Internal Walls
IFC classification: Structural Member
Uniclass 1.4 Code: L35
Uniclass 1.4 Description: Structural metal
Uniclass 2.0 Code: SS-25-10-32
Uniclass 2.0 Description: Framed Wall Structure Systems
Uniclass 2015 Code: Pr_20_65_34_51
Uniclass 2015 Description: Metal framed structures
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 35 00
OmniClass Title: Framing Products
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved