We are using cookies to provide our services

By using our services you agree to our use of cookies

Flex Lite - Economical Flexible Structural Framing

Unique ref.: flex-ability-006
Brand: Flex-Ability Concepts
Product family: Structural Frames
Product group: Flex Lite
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (4)
Flex Lite is the economical alternative to Flex-C Trac. Manufactured in an economical fashion, Flex Lite has been designed for curved framing applications where lateral loads are not an issue and where the higher quality of Flex-C Trac is not needed.
Use Flex Lite to frame curved walls, ceilings and soffits. Go on. Be creative. With Flex Lite is is as easy as 1, 2, 3.
First, bend the track or angle to the desired position. The pivotal sections make it easy to create your curve.
Second, secure the track with screws. Once you've curved the track to the desired shape, the securing screws hold the track rigid.
Finally, fasten the track or angle to the floor or ceiling. This solid span of steel provides for a strong, solid installation.
Flex Lite's minimum outside radius is 15".


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Walls - Internal Walls
IFC classification: Structural Member
Uniclass 1.4 Code: L35
Uniclass 1.4 Description: Structural metal
Uniclass 2.0 Code: SS-25-10-32
Uniclass 2.0 Description: Framed Wall Structure Systems
Uniclass 2015 Code: Pr_20_65_34_51
Uniclass 2015 Description: Metal framed structures
CSI MasterFormat 2014 Code: 05 12 00
CSI MasterFormat 2014 Title: Structural Steel Framing
OmniClass Number: 23-13 35 00
OmniClass Title: Framing Products
CSI UniFormat II Code: C10
CSI UniFormat II Title: INTERIOR CONSTRUCTION
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved