We are using cookies to provide our services

By using our services you agree to our use of cookies

High-speed roll-up door - Non-insulated - EFA-SRT®

Unique ref.: efa_non_insulated
Brand: Efaflex
Product family: High-Speed Doors
Product group: Non-insulated Doors
Width (mm): 6000
Height (mm): 6000
Date of publishing: 2017-04-27
Edition number: 1
Type: Object (single object)
Download (3)

The heavy-duty forklift door
The EFA-SRT® is a real allrounder! It can be used as inside door or as additional hall closure. For each opening which is extremely often passed by forklift trucks, the high-speed roll-up door from EFAFLEX is a high-quality solution.

List of door types for downloading:

  • SRT-ECO 
  • SRT-ECO (EAS) 
  • SRT-L Premium 
  • SRT-L Premium (EAS)
  • SRT-S 
  • SRT-S EAS 
  • SRT-L Soft Touch 




    Please note: For detailled mounting space of the different door types please use our consulting service.

    EFAFLEX reserves the right to continually develop product and technical specifications. To obtain optimum results we recommend you only work and plan with the latest version of BIMobjects data confirming product and/or specification availability prior to project commencement. 

    EFA-SRT® at a glance:

    Clean room version available up to ISO Class 5 (EN 14644, VDI 2083)
    Opening up to 2.0 m/s
    Closing up to 0.75 m/s
    Up to 200,000 operating cycles p.a
    Certified with the performance qualitios according to DIN EN 13241-1


    Material main: Steel
    Material secondary: PVC
    Designed in: Germany
    Manufactured in: Germany

    BIMobject Category: Doors - Industrial
    IFC classification: Door
    UNSPSC name: Doors
    UNSPSC code: 301715
    Uniclass 1.4 Code: JL20
    Uniclass 1.4 Description: Doors
    Uniclass 2.0 Code: SS-25-30-20-40
    Uniclass 2.0 Description: Industrial Doorset Systems
    Uniclass 2015 Code: Ss_25_30_20_40
    Uniclass 2015 Description: Industrial doorset systems
    NBS Reference Code: 25-30-20-40
    NBS Reference Description: Industrial Doorset Systems
    CSI MasterFormat 2014 Code: 08 34 19
    CSI MasterFormat 2014 Title: Industrial Doors
    OmniClass Number: 23-17 11 17 25 11
    OmniClass Title: Roller Shutter Overhead Plastic Doors
    CSI UniFormat II Code: C1020
    CSI UniFormat II Title: Interior Doors
    This product is available in:
    Africa
    • Algeria
    • Angola
    • Benin
    • Botswana
    • Burkina Faso
    • Burundi
    • Cameroon
    • Cape Verde
    • Central African Republic
    • Chad
    • Comoros
    • Côte d'Ivoire
    • Democratic Republic of the Congo
    • Djibouti
    • Equatorial Guinea
    • Eritrea
    • Ethiopia
    • Gabon
    • Ghana
    • Guinea
    • Guinea-Bissau
    • Kenya
    • Lesotho
    • Liberia
    • Libya
    • Madagascar
    • Malawi
    • Mali
    • Mauritania
    • Mauritius
    • Mayotte
    • Morocco
    • Mozambique
    • Namibia
    • Niger
    • Nigeria
    • Republic of the Congo
    • Reunion
    • Rwanda
    • Saint Helena
    • São Tomé and Príncipe
    • Senegal
    • Seychelles
    • Sierra Leone
    • Somalia
    • South Africa
    • South Sudan
    • Sudan
    • Swaziland
    • Tanzania
    • The Gambia
    • Togo
    • Tunisia
    • Uganda
    • Western Sahara
    • Zambia
    • Zimbabwe
    Antarctica
    • Antarctica
    • Bouvet Island
    • French Southern and Antarctic Lands
    • Heard Island and McDonald Islands
    • South Georgia and the South Sandwich Islands
    Asia
    • Armenia
    • Azerbaijan
    • Bangladesh
    • Bhutan
    • British Indian Ocean Territory
    • Brunei
    • Cambodia
    • China
    • Christmas Island
    • Cocos (Keeling) Islands
    • Georgia
    • Hong Kong
    • India
    • Indonesia
    • Japan
    • Kazakhstan
    • Kyrgyzstan
    • Laos
    • Macau
    • Malaysia
    • Maldives
    • Mongolia
    • Myanmar (Burma)
    • Nepal
    • North Korea
    • Pakistan
    • Philippines
    • Singapore
    • South Korea
    • Sri Lanka
    • Taiwan
    • Tajikistan
    • Thailand
    • Turkmenistan
    • Uzbekistan
    • Vietnam
    Europe
    • Albania
    • Andorra
    • Austria
    • Belarus
    • Belgium
    • Bosnia and Herzegovina
    • Bulgaria
    • Croatia
    • Cyprus
    • Czech Republic
    • Denmark
    • Estonia
    • Faroe Islands
    • Finland
    • France
    • Germany
    • Gibraltar
    • Greece
    • Guernsey
    • Hungary
    • Iceland
    • Ireland
    • Isle of Man
    • Italy
    • Jersey
    • Latvia
    • Liechtenstein
    • Lithuania
    • Luxembourg
    • Macedonia (FYROM)
    • Malta
    • Moldova
    • Monaco
    • Montenegro
    • Netherlands
    • Norway
    • Poland
    • Portugal
    • Romania
    • Russia
    • San Marino
    • Serbia
    • Slovakia
    • Slovenia
    • Spain
    • Svalbard and Jan Mayen
    • Sweden
    • Switzerland
    • Ukraine
    • United Kingdom
    • Vatican City
    • Åland Islands
    Middle East
    • Afghanistan
    • Bahrain
    • Egypt
    • Iran
    • Iraq
    • Israel
    • Jordan
    • Kuwait
    • Lebanon
    • Oman
    • Palestine
    • Qatar
    • Saudi Arabia
    • Syria
    • Turkey
    • United Arab Emirates
    • Yemen
    North America
    • Anguilla
    • Antigua and Barbuda
    • Aruba
    • Barbados
    • Belize
    • Bermuda
    • British Virgin Islands
    • Canada
    • Caribbean Netherlands
    • Cayman Islands
    • Collectivity of Saint Martin
    • Costa Rica
    • Cuba
    • Curaçao
    • Dominica
    • Dominican Republic
    • El Salvador
    • Greenland
    • Grenada
    • Guadeloupe
    • Guatemala
    • Haiti
    • Honduras
    • Jamaica
    • Martinique
    • Mexico
    • Montserrat
    • Nicaragua
    • Panama
    • Puerto Rico
    • Saint Kitts and Nevis
    • Saint Lucia
    • Saint Pierre and Miquelon
    • Saint Vincent and the Grenadines
    • Saint-Barthélemy
    • Sint Maarten
    • The Bahamas
    • Trinidad and Tobago
    • Turks and Caicos Islands
    • U.S. Virgin Islands
    • United States
    Oceania
    • American Samoa
    • Australia
    • Cook Islands
    • Federated States of Micronesia
    • Fiji
    • French Polynesia
    • Guam
    • Kiribati
    • Marshall Islands
    • Nauru
    • New Caledonia
    • New Zealand
    • Niue
    • Norfolk Island
    • Northern Mariana Islands
    • Palau
    • Papua New Guinea
    • Pitcairn Islands
    • Samoa
    • Solomon Islands
    • Timor-Leste
    • Tokelau
    • Tonga
    • Tuvalu
    • United States Minor Outlying Islands
    • Wallis and Futuna
    • Vanuatu
    South America
    • Argentina
    • Bolivia
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Falkland Islands (Islas Malvinas)
    • French Guiana
    • Guyana
    • Paraguay
    • Peru
    • Suriname
    • Uruguay
    • Venezuela

    All BIM objects are real products from real manufacturers confirmed and approved