We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Duscho Gravity - 2 Fixed + Slider twin doors for shower in a corner

Unique ref.: DUSCHOGRAVITY_ANGULAR_2FIJOS_2PUERTAS_DUCHA
Brand: Duscholux
Product family: Shower enclosure
Product group: Duscho Gravity
Height (mm): 2000
Date of publishing: 2017-03-16
Edition number: 1
Type: Object (single object)
Download (1)
Shower enclosure. Slider twin doors with 2 fixed panel, for shower with angle access.
SQUARE design top guide and straight lines.
Ride system with individual regulation integrated.
Handle minimalist design.
Watertight lower Dam kit and finishal synthetic joints.
Removable lower part/guide, for cleaning inside parts of the glass screens.
Transparent magnetic door closure

To: Shower
Type: Slider Door
  • Angle door for shower
  • 2 fixed segments + slider twin doors in a corner
  • 8 mm Safety glass on the fixed panels and 5 mm on the doors
  • Angular magnetic closure
  • Handle opening
  • Width: from 670 to 1600 mm
  • Standards height of 2000 mm


Material main: Glass
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Spain
Weight Net (Kg): 79

BIMobject Category: Sanitary - Shower screens
IFC classification: Sanitary Terminal
UNSPSC name: Bathtub or shower enclosures
UNSPSC code: 30181507
Uniclass 1.4 Code: L72142
Uniclass 1.4 Description: Shower screens, curtains
Uniclass 2015 Code: Pr_40_20_06_79
Uniclass 2015 Description: Shower enclosures
NBS Reference Code: 35-06-78
NBS Reference Description: Shower Enclosure Packages
OmniClass Number: 23-15 11 15
OmniClass Title: Sanitary Partitions and Cubicles
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
Europe
  • Andorra
  • France
  • Portugal
  • Spain

All BIM objects are real products from real manufacturers confirmed and approved