We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Duscho Gravity - 1 Fixed + 1 Door + 1 Fixed for shower

Unique ref.: DUSCHOGRAVITY_1FIJO_1PUERTA_1FIJO_DUCHA
Brand: Duscholux
Product family: Shower enclosure
Product group: Duscho Gravity
Height (mm): 2000
Date of publishing: 2017-03-16
Edition number: 1
Type: Object (single object)
Download (1)
Shower enclosure. Slider single door with 2 fixed panel, for shower in a recess.
SQUARE design top guide and straight lines.
Ride system with individual regulation integrated.
Handle minimalist design.
Watertight lower Dam kit and finishal synthetic joints.
Removable lower part/guide, for cleaning inside parts of the glass screens.
Transparent magnetic door closure

To: Shower
Type: Slider Door
  • Door for bath in a recess
  • 1 Fixed + 1 Door + 1 Fixed
  • 8 mm Safety glass on the fixed panels and 5 mm on the doors
  • Closure by overlapping of the vertically, transparent water deflector strip
  • Handle opening
  • Width: from 1250 to 2600 mm.
  • Standards height of 2000 mm


Material main: Glass
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Spain
Weight Net (Kg): 72

BIMobject Category: Sanitary - Shower screens
IFC classification: Sanitary Terminal
UNSPSC name: Bathtub or shower enclosures
UNSPSC code: 30181507
Uniclass 1.4 Code: L72142
Uniclass 1.4 Description: Shower screens, curtains
Uniclass 2015 Code: Pr_40_20_06_79
Uniclass 2015 Description: Shower enclosures
NBS Reference Code: 35-06-78
NBS Reference Description: Shower Enclosure Packages
OmniClass Number: 23-15 11 15
OmniClass Title: Sanitary Partitions and Cubicles
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
Europe
  • Andorra
  • France
  • Portugal
  • Spain

All BIM objects are real products from real manufacturers confirmed and approved