We are using cookies to provide our services

By using our services you agree to our use of cookies

DORMA Hüppe Varitrans Straightline GRD-1

Unique ref.: varitrans-straightline-grd1
Brand: dormakaba
Product family: Dividing
Product group: Movable Glass Partitions
Date of publishing: 2018-06-11
Edition number: 1
Type: Object (single object)
Download (4)
Glas partition - Varitrans – Movable Glass Walls
Varitrans Straightline offers outstanding perspectives for generous spatial effects aligned to modern design. The operable, light-admitting glass elements are individually positionable and generate an overall visual impression of inviting openness and transparency. The system offers extensive flexibility, enabling it to be adapted to virtually any kind of floor plan. Attractive glass designs can also be provided for individual room solutions offering both light admittance and allure.
Environmental product declaration (EPD) per ISO 14025 and EN 15804.

Partitioned without being really separate.
DORMA Hüppe Straightline glass elements allow unimpeded view of the entire room and consequently are themselves almost imperceptible. Nevertheless, they create a functional entrance and closure in project builds capable of imparting atmosphere, elegance and generosity with unique style and panache. Variable, transparent room partitioning through individually operable glass panels.

Functional design combined with stylish quality
Multi-functional floor plan configuration: straight, angled and polygonal shapes possible
Functional elements invisibly integrated in the profiles
Manual and convenient ComfortDrive for fully automatic operation
Aesthetically elegant, timeless solutions

Specification
- Element heights max.: Manual: 3,500 mm, Fully automatic: 4,000 mm
- Element widths: 800 – 1,300 mm
- Element weights max.: Manual: 300 kg, Fully automatic: 250 kg

Equipment and accessories
- Glass: tempered safety glass or laminated safety glass
- Large choice of element types with various angled types and door solutions
- Minimal space requirement in the parked position

ComfortDrive – for spatial variation under fully automatic control
- Fully automatic operation at the push of a button
- High level of convenience thanks to fast opening and closing speeds of up to 250 mm/s
- Easy operation thanks to self-explanatory touch screen
- Possibility of combining several element types and systems
- Reliable safety with automatic system trip on contact with obstructions; TÜV-GS tested for safety
- Individually programmable in accordance with customer requirements
- Segmented and curved track configurations also possible


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Folding & Moving Walls
IFC classification: Wall
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-80
Uniclass 2.0 Description: Sliding Stacking Panel Partition Systems
NBS Reference Code: 25-30-20-80
NBS Reference Description: Sliding Stacking Panel Partition Systems
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Walls - Folding & Moving Walls

Name Value
Door Material Glass
Frame Material Aluminium
Frame Width 800 mm — 1300 mm
Glazing Material tempered safety glass or laminated safety glass
Height 3500 mm — 4000 mm
Mounting Type 2 Point
Recyclable yes

All BIM objects are real products from real manufacturers confirmed and approved