;

Horizontal Sliding Wall System HSW FLEX Therm

Unique ref.: HSW-FLEXTHERM_001-1
Brand: dormakaba Group
Product family: Dividing
Product group: Movable Glass Partitions
Date of publishing: 2015-01-19
Edition number: 1
Type: Object (single object)
Download (1)
  • Horizontal sliding wall with double glazing and a surrounding frame made of thermally insulated profiles
  • Different parking layouts available
  • Bottom profile Thermal break and water channel (optional)
  • Track rail with optional thermal break
  • Insulation value U of approx. 1,5 W/m²K (with standard insulating glass)
  • Meets the requirements of the German Energy Saving Ordinance EnEV
  • Combined with door closer types TS 92, ITS 96 3-6, Push handles, ISEO Multilock
  • Pivoting-sliding panels equipped with an ITS 96 3-6 concealed door closer
  • Operation Easy, one-handed single throw of the lock bar to switch between the door and sliding functions, with no bending and no crank operation
  • 40% improvement in thermal separation value (compared to the predecessor model)
  • Heat transfer coefficient in accordance with DIN EN ISO 10077-1 and 10077-2
  • Endurance DIN 1527 Class 3 (25000 cycles) for suspend sliding doors > 100kg
  • Impact DIN EN 13049 Class 3
  • Corrosion DIN EN 1670 Class 3
  • The product will be available end 2015
dormakaba - www.dormakaba.com


Material main: Glass
Material secondary: Aluminium
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Folding
IFC classification: Wall
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-80
Uniclass 2.0 Description: Sliding Stacking Panel Partition Systems
NBS Reference Code: 25-30-20-80
NBS Reference Description: Sliding Stacking Panel Partition Systems
CSI MasterFormat 2014 Code: 10 22 39
CSI MasterFormat 2014 Title: Folding Panel Partitions

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

These are links to AEC Daily connected to the BPM

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link to Product Specification http://www.productmasterspec.com/documents/64636/102239 fl.Folding Panel Partitions.KWIK-WALL.clean.doc

All BIM objects are real products from real manufacturers confirmed and approved