We are using cookies to provide our services

By using our services you agree to our use of cookies

Tailgate/Piggybacking Detection System

Unique ref.: dsi-008
Brand: Designed Security, Inc.
Product family: Turnstiles
Product group: Tailgate Detection
Date of publishing: 2017-02-15
Edition number: 1
Type: Object (single object)
Download (10)

In environments with tighter security requirements, tailgating can pose unnecessary security risks. The DSI Entry Sentry is designed to deter such activity. Using unique algorithms, this solution can allow people with briefcases or pull bags to pass without causing alarms, making it one of the most accurate and cost-effective anti-tailgate devices in the industry. The Entry Sentry series is available as both a standard unit (ES5200) and a unit with voice (ES5600).


Click here to read Certification of Compliance of Designed Security, Inc. Products to the Buy American Act.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Landscaping - Gates
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Landscaping - Gates

Name Value
Power 12-24VDC @ 500mA

Designed Security, Inc.

Properties

Name Value
Dimensions 2.0” W x 54.7” H x 2.6” D
Throughput 30-45 people per minute
Finish Black with IR plexiglass cover
Passage Configuration Card-in/Card-out, or Card-in/Free-exit
Common Applications Data centers, Employee entrances, Hospitals, Energy company control centers, Fitness centers, Dormitories
Mounting Direct mounting to door frame or wall
Bollard Dimensions N/A
Barrier Dimensions No Barrier
Visual and Audible Annunciation Passageway status, Valid card, alarm condition
Warranty The DSI Optical Turnstile Product you have purchased is warranted to be free of defects in material and workmanship when properly installed, used and maintained according to instructions. DSI will, for a period of one (1) year from date of purchase, repair or replace any part which, upon our examination, proves to be defective under normal use. DSI/DETEX SHALL NOT BE LIABLE FOR ANY DIRECT, INCIDENTAL OR CONSEQUENTIAL LOSS OR DAMAGE ARISING OUT OF THE FAILURE OF THIS DEVICE.
US Ownership and Made in USA Yes

All BIM objects are real products from real manufacturers confirmed and approved