We are using cookies to provide our services

By using our services you agree to our use of cookies

Optical Turnstile, Mid-Sized Non-Barrier

Unique ref.: dsi-005
Brand: Designed Security, Inc.
Product family: Turnstiles
Product group: Optical Turnstile
Date of publishing: 2017-02-11
Edition number: 1
Type: Object (single object)
Download (7)

With sleek and attractive designs, the ES8500 mid-sized optical turnstiles are ideal for small to mid-sized lobbies or entry applications that require pleasing aesthetics. The ES8500 pedestals ensure controlled access by forming pedestrian walkways and monitoring high levels of pedestrian traffic at up to 60 people per minute per lane. Access is controlled by sensors that allow one person to enter for each I.D. card that is presented, and an alarm is triggered by unauthorized access.


Click here to read Certification of Compliance of Designed Security, Inc. Products to the Buy American Act.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Landscaping - Gates
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Landscaping - Gates

Name Value
Power 12 VDC @ 700 mA/Walkway

Designed Security, Inc.

Properties

Name Value
Bollard Dimensions 18" L x 38" H x 6" W
Throughput 60 people per minute per lane
Passage Configuration Card-in/Free-exit | Card-in/Card-out
Mounting Direct mounting to finished floor, Floor plate
Barrier Dimensions No Barrier
Visual and Audible Annunciation Passageway status, Valid card, invalid card, alarm condition
Common Applications Small to Mid-size Lobbies, Fitness centers
Warranty The DSI Optical Turnstile Product you have purchased is warranted to be free of defects in material and workmanship when properly installed, used and maintained according to instructions. DSI will, for a period of three (3) years from date of purchase, repair or replace any part which, upon our examination, proves to be defective under normal use. DSI/DETEX SHALL NOT BE LIABLE FOR ANY DIRECT, INCIDENTAL OR CONSEQUENTIAL LOSS OR DAMAGE ARISING OUT OF THE FAILURE OF THIS DEVICE.
Finish Top Surface: DuPont Corian<sup>&reg;</sup> Solid Surface Midnight and Stainless Steel. Side Surface: Stainless Steel and Acrylic panels. Custom colors and finishes available.
US Ownership and Made in USA Yes

All BIM objects are real products from real manufacturers confirmed and approved