We are using cookies to provide our services

By using our services you agree to our use of cookies

Optical Turnstile, Non-Barrier

Unique ref.: dsi-004
Brand: Designed Security, Inc.
Product family: Turnstiles
Product group: Optical Turnstile
Date of publishing: 2017-02-10
Edition number: 1
Type: Object (single object)
Download (8)

The ES810/811 Non-Barrier Optical Turnstile provides enhanced security in an aesthetically pleasing package, and is ideal for upscale lobby entrances with high pedestrian throughput.

These single or bi-directional turnstiles can allow access to 60 people per minute per lane and are typically used in conjunction with a guard station. Custom bollard designs or finishes are available to match the interior of any lobby.


Click here to read Certification of Compliance of Designed Security, Inc. Products to the Buy American Act.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Landscaping - Gates
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Landscaping - Gates

Name Value
Power 12VAC @ 6 Amp/Walkway

Designed Security, Inc.

Properties

Name Value
Throughput 60 people per minute per lane
Bollard Dimensions 60" L x 38" H x 8" W
Passage Configuration Card-in/Free-exit | Card-in/Card-out
Mounting Direct mounting to finished floor, Floor plate
Common Applications Large private use Lobbies
Barrier Dimensions No Barrier
Visual and Audible Annunciation Passageway status, Valid card, alarm condition
Warranty The DSI Optical Turnstile Product you have purchased is warranted to be free of defects in material and workmanship when properly installed, used and maintained according to instructions. DSI will, for a period of three (3) years from date of purchase, repair or replace any part which, upon our examination, proves to be defective under normal use. DSI/DETEX SHALL NOT BE LIABLE FOR ANY DIRECT, INCIDENTAL OR CONSEQUENTIAL LOSS OR DAMAGE ARISING OUT OF THE FAILURE OF THIS DEVICE.
Finish Top Surface: DuPont Corian<sup>&reg;</sup> Solid Surface Midnight and Stainless Steel. Side Surface: Stainless Steel and Acrylic panels. Custom colors and finishes available.
US Ownership and Made in USA Yes

All BIM objects are real products from real manufacturers confirmed and approved