We are using cookies to provide our services

By using our services you agree to our use of cookies

UNO Spiral

Unique ref.: uno_spiral
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: UNO/DOS
Date of publishing: 2017-11-06
Edition number: 1
Type: Object (single object)
Download (4)
CONSTRUCTION
Extruded aluminum outer housing with direct white frosted acrylic diffuser. Surface mount only.

WHITE LEDs
Nichia Corp. NFSL757 tight bin chips on aluminum clad boards.
White color temperature LEDs are W30 (3000K), W35 (3500K), or W40 (4000K), rated 90CRI.
Drivers are programmable constant current, 0–10V, 1% dimming, standard.

CUSTOM LUMEN OUTPUT REDUCTION
Factory-set custom reduced-lumen output driver configuration.
Order XL . Specify lumens.
All drivers are remote mounted. Maximum remote driver distance is 100 ft., using 10AWG wire.

COLOR LEDs
Red, Blue or SQ–RGB flexible 5050 tapelights. Constant voltage drivers are 12V for single color, 24V for RGB sequencer. RGB sequencer requires BDMXMOD DMX 512 interface. Optional DMX wall box control offered separately (see Traxon, right.)

CANOPY
Mounts to J-box with mudring. Drivers and/or DMX interface are remote mounted.
cUL listed for dry locations.

DIMMING DRIVERS
• For white LEDs only.
• Standard driver: 0–10V, dimming to 1%.
• 120/277V, 50/60 Hz.
BDIM-W11
• Lutron EcoSystem LDE14 Series
• Dims to 1%
• Fade to off.

RGB OPTIONS
BDMXMOD
• Osram part no. OTDMXRGB supplied.
• DMX control interface for RGB LED.
• Provides DMX control with protocols that meet USITT DMX-512A or DMX512 (DIN 56930-2). No converter is required. DMX controls by others.
• A second 4-conductor control cable to fixture canopy is supplied.

TRAXON LIGHT-DRIVE RGB
(order separately)
BTRAXW–white controller
• Standalone, wall-mounted (12V power supply included) DMX controller for RGB LED that provides direct access to fixtures.
• Tune color and brightness with the Light-Drive wheel.
• Fully dimmable white mode button.
• See www.traxon-usa.com for details


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved