We are using cookies to provide our services

By using our services you agree to our use of cookies

LUMA Prismatic LED

Unique ref.: luma_prismatic
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: LUMA
Date of publishing: 2017-11-06
Edition number: 1
Type: Object (single object)
Download (5)
CONSTRUCTION
Convection vented die cast aluminum heat sink housing. The LEDs are enclosed in a frosted lens and, therefore, safe for food service applications without a supplemental aperture lens.
The acrylic prismatic defractor is available in C–Clear or O–Opal

ACRYLIC DIFFUSER CLEANING
Warning: Do not clean with ammonia based cleaners (e.g. Windex®). Use only water or cleaners specifically formulated for cleaning plastics.

WHITE LEDs
Nichia Corp. NFSL757 tight bin chips on aluminum clad boards.
White color temperature LEDs are W30 (3000K), W35 (3500K), or W40 (4000K), rated 90CRI.
Drivers are programmable constant current, 0–10V, 1% dimming, standard.

CUSTOM LUMEN OUTPUT REDUCTION
Factory-set custom reduced-lumen output driver configuration.
Order XL . Specify lumens.
cUL listed for damp locations

STANDARD DIMMING
Programmable, 0–10V, dims to 1%.
LUTRON DIMMING DRIVERS
BDIM-W9
• Lutron Hi-Lume L3DA Series, 3-wire
• Dims to 1%
• For 5,000 lumens only.
BDIM-W11
• Lutron EcoSystem LDE14 Series
• Dims to 1%
• Fade to off.
• For 5,000 lumens only.
CUSTOM LUMEN OUTPUT
REDUCTION
XL–Factory-set custom reduced-lumen output driver configuration. Specify lumens.
EMERGENCY
Voltage must be specified
EM7–7W for 90 minutes.
EM12 –12W for 90 minutes.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Pendants
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved