We are using cookies to provide our services

By using our services you agree to our use of cookies

LUMA E26

Unique ref.: luma_e26
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: LUMA
Date of publishing: 2017-11-06
Edition number: 1
Type: Object (single object)
Download (8)
CONSTRUCTION, PRISMATIC REFRACTOR
Convection vented die cast aluminum housing with medium base socket.
Rated for 120V, 20W max. only.
Supplied with 6 ft. power cord and adjustable aircraft cable, standard. For extra power cord and AC cable, specify XP.
The acrylic prismatic defractor is available in C–Clear or O–Opal:

MOUNTING
Minimalist canopy mounts to J-Box with mudring. cUL listed for damp locations.

CONSTRUCTION, METAL REFLECTOR
Convection vented die cast aluminum housing with medium base socket.
Rated for 120V, 30W max. only.
Supplied with 6 ft. power cord and adjustable aircraft cable, standard. For extra power cord and AC cable, specify XP.
Spun .063 aluminum reflector. Specify interior finish:
W–White, diffused
G–Gold
A–Anodized

MOUNTING
Minimalist canopy mounts to J-Box with mudring. cUL listed for damp locations.

• 10W max. for vintage filament style LED lamp, by others.
• 40W max. for incandescent lamp, by others.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Pendants
IFC classification: Light Fixture
UNSPSC name: Lighting Fixtures and Accessories
UNSPSC code: 3911
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: EF_70_80
Uniclass 2015 Description: Lighting
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 26 50 00
CSI MasterFormat 2014 Title: Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved