We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

UNO CIRCULAR DIRECT WHITE LED WITH OPAL ACRYLIC LENS

Unique ref.: delray_uno
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: UNO/DOS
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (21)
CANOPY
  • Mounts to all standard JBoxes.
  • Available in separate or central mount (see drawings, right).
  • Specify SR (separate) or CR (central) mount with remote driver installation. (See p. 2 for more info.)

CONSTRUCTION
  • Extruded aluminum outer housing with direct white frosted acrylic diffuser.
    Suspended with field-adjustable aircraft cable, with push-button glider. 8 ft. gray or white 22 AWG power cord. Each fixture requires its own power feed. Specify XP for additional length. (Max. 25 ft.)

LED DRIVERS
  • Electronic drivers and dimmer interface housed in canopy or remote gear box (see above), for easy access.
  • cUL listed for dry locations.

LEDs
  • Nichia Corp. NFSL757 linear board chips.
  • White color temperatures include W30 (3000K) and W35 (3500K); matching the traditional CCT of existing incandescent, fluorescent, and metal halide lamps.
  • CRI: 92
  • R9 = 72
    Specify LED color:
    W30–White (3000º K)
    W35–White (3500º K)


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Type LED
Mounting Type Pendant
Overall Height 1.4

Delray Lighting Incorporated

Properties

Name Value
Overall Diameter 2'|4'|5'
Total Lumens 2200|4300|5400
Initial Color Temperature 3000 K|3500 K
CRI 92
LED Color White

All BIM objects are real products from real manufacturers confirmed and approved