We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Sonar I LED Frosted Lens Lowbay IL7700 Series

Unique ref.: delray_sonar_7700l50
Brand: Delray Lighting Incorporated
Product family: General Luminaries, Non Directional
Product group: Industrial Metal Lights
Date of publishing: 2013-11-22
Edition number: 1
Type: Object (single object)
Download (4)
CONSTRUCTION
  • Spun matte anodized .063 aluminum housing.
  • Canopy mounts to standard J-boxes, suspends from aircraft cables with push button gliders.
  • Standard mount is 6 ft. adjustable aircraft cable and power cord. Order XP for extra pendant length.
  • Lens and component design provides maximum airflow for cool operation.
LENS
  • Frosted 3/16” tempered, soda lime glass with 2” ventilation opening, silkscreen logo. Secured with a rubber gasket, the lens is held in place by three positive-locking clamps.
LED DRIVERS
  • Constant current, 0–10V dimming, universal voltage driver.
  • Emergency not available. If EM is required, recommend use of inverter (by others).
  • cU.L. listed for damp locations.
LEDs
  • Nichia Corp. chips, available in three white color temperatures:
    W30 (3000º K), W35 (3500º K), and W40 (4000º K).


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other

BIMobject SEEK Properties

Lighting - Other

Name Value
Fixture Finish - Color Matte Anodized Finish
Fixture Material Aluminum
Lamp - Max Wattage 50
Lamp Envelope LED
Lamp Shade Material Soda Lime Glass
Lamp Type LED
Lamps - Number of 1
Lamps - Total Wattage 50
Mounting Type Pendant
Overall Height 14
Overall Length 13.4
Overall Width 13.4

Delray Lighting Incorporated

Properties

Name Value
Initial Color Temperature 3000K|3500K|4000K
LED Color White

All BIM objects are real products from real manufacturers confirmed and approved