We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

KONE 3 SMALL OPAL LED SEMI-RECESSED LUMINAIRE - KLS31

Unique ref.: delray_kls31
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: Kone 3 LED Semi Recessed
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (3)
HOUSING ASSEMBLY
  • Pre-coated galvanized steel mounting frame and J-box.
  • Telescopic bar hangers supplied, provides for off-center mounting on joists or T-bar.
  • Ground wire included (prewired).

GLASS
  • Hand blown opal glass outer shade with inner downlight.

LED DRIVERS
  • Standard drivers are constant current, universal voltage, with 0–10V dimming to 15%.
  • Driver housed inside canopy for easy access.
  • Emergency Battery Pack (EM) provides 7W for 90 mins.
    Voltage must be specified.
    Red light and test switch mounts in ceiling, in single gang J-box.
  • cU.L. listed for dry locations.

A-LINE LEDs
  • Cree LED modules feature opal diffusers that provide the appearance of an A-lamp from below.
  • Available in 21W/2000 Lumens and 31W/3000 Lumens.
  • Available in three white color temperatures:
    W30 (3000º K), W35 (3500º K), and W40 (4000º K).
  • CRI = 92, R9 = 72
  • Dimming available for both Lumen outputs and all color temperatures.
  • 50,000 hour LED life
  • 5-year LED warranty


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Type LED
Mounting Type Semi-Recessed
Overall Height 5.25

Delray Lighting Incorporated

Properties

Name Value
Overall Diameter 10.7"
Total Lumens 2000|3000
Initial Color Temperature 3000K|3500K|4000K
CRI 92
LED Color White

All BIM objects are real products from real manufacturers confirmed and approved