We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

ROCKET II LED FROSTED LENS LOWBAY - IL7810

Unique ref.: delray_il7810
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: Industrial Metal 7000 LED
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (3)
CONSTRUCTION
  • Spun matte anodized .063 aluminum housing.
  • Canopy mounts to standard J-boxes, suspends from aircraft cables with push button gliders.
  • Standard mount is 6 ft. adjustable aircraft cable and power cord. Order XP for extra pendant length.

LENS
  • Frosted 3/16” tempered, soda lime glass with 2” ventilation opening, silkscreen logo.
    Secured with a rubber gasket, the lens is held in place by three positive-locking clamps.

LED DRIVERS
  • Constant current, 0–10V, dimming to 10%, universal voltage driver.
  • cU.L. listed for dry locations only.
  • EM–emergency battery pack, which ignites LED array to 650 lumens for 90 minutes.
    Voltage must be specified.

LEDs
  • Nichia Corp. chips, available in three white color temperatures:
    W30 (3000º K), W35 (3500º K), and W40 (4000º K).


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Type LED
Lamps - Total Wattage 50
Mounting Type Pendant
Overall Height 20.313

Delray Lighting Incorporated

Properties

Name Value
Overall Diameter 17.175"
Initial Color Temperature 3000K|3500K|4000K
LED Color White

All BIM objects are real products from real manufacturers confirmed and approved