We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

ROCKET A-LINE LED OPEN LOWBAY - IL7712/13/14/16

Unique ref.: delray_il771x
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: Industrial Metal 7000 LED
Date of publishing: 2016-03-09
Edition number: 1
Type: Object (single object)
Download (3)
CONSTRUCTION
  • Spun matte anodized .063 aluminum housing.
  • Canopy mounts to standard J-boxes, suspends from aircraft cables with push button gliders.
  • Standard mount is 6 ft. adjustable aircraft cable and power cord. Order XP for extra pendant length.

LED DRIVERS
  • Standard drivers are constant current, universal voltage, with 0–10V dimming to 15%.
  • Emergency Battery Pack (IL73EM) provides 7W of power for 90 mins. Voltage must be specified.
  • cU.L. listed for damp locations.

A-LINE LEDs
  • Cree LED modules feature opal diffusers that provide the appearance of an A-lamp from below.
  • Available in 21W/2000 lumens, 31W/3000 lumens, 38W/4000 lumens, and 71W/6000 lumens.
  • Available in four white color temperatures:
    W30 (3000º K), W35 (3500º K), and W40 (4000º K).
  • CRI = 94, R9 = 72
  • Dimming available for all wattages and color temperatures.
    (See back page for details.)
  • 50,000 hour LED life
  • 5-year LED warranty


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Lamp Type LED
Mounting Type Pendant
Overall Height 18.7

Delray Lighting Incorporated

Properties

Name Value
Overall Diameter 13.4"
Total Lumens 2000|3000|4000|6000
Initial Color Temperature 3000K|3500K|4000K
CRI 94
LED Color White

All BIM objects are real products from real manufacturers confirmed and approved