We are using cookies to provide our services

By using our services you agree to our use of cookies

Cylindro II Deco LED With Opal Acrylic Diffuser

Unique ref.: delray_cylindro-ii-deco
Brand: Delray Lighting Incorporated
Product family: Large Scale
Product group: Pendants, Sonces
Date of publishing: 2013-11-22
Edition number: 1
Type: Object (single object)
Download (13)
CANOPY
  • Mounts to all standard JBoxes
  • Specify C2RD for remote driver compartment in accessible ceiling or through access panel.
NOTE: Aircraft cable suspension not recommended for outdoor use, where fixture will be exposed to water, or subject to wind oscillation. Avoid use near HVAC vents and in environments with corrosive chemical vapors, such as swimming pools.
CONSTRUCTION
  • Extruded aluminum outer housing with white frosted acrylic diffuser. 6’ adjustable power cord and AC cables with push button grippers supplied standard. (Specify XP for additional length.)
LED DRIVER
  • Driver constant voltage, 100W/24V universal
  • Electronic drivers, DMX and dimmer interface housed in canopy or remote gear box (C2RD), for easy access.
  • Color sequencer standard, with potenciometer speed control; or may be ordered with dimmers or DMX interface. (See second page for details.)
LEDs
  • Flexible 5050 24V, universal voltage LED tape light. (The most popular commercial LED light source and, therefore, easily replaced.)
  • cUL listed for dry locations.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved