We are using cookies to provide our services

By using our services you agree to our use of cookies

Completa - T5 and LED - Pendant and Surface Light

Unique ref.: delray_completa
Brand: Delray Lighting Incorporated
Product family: General Luminaries, Non Directional
Product group: Seamless T5
Date of publishing: 2012-10-25
Edition number: 1
Type: Object (single object)
Download (39)
Inline Pendant
  • Completa is a stand alone 4’ or 8’ dual inline pendant fixture. Each fixture requires its own power feed.
  • Aluminum extrusion with a matte anodized finish.
  • Suspended with field-adjustable aircraft cable, with pushbutton glider.
  • 8’ gray 18 AWG power cord.
  • G5 push-in lamp holders.
  • Frosted DR actylic lens.
  • Standard output electronic ballasts are 120/277V, 50/60 Hz universal, mounted inside housing.
  • U.L. listed for damp locations.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Pendants
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved