We are using cookies to provide our services

By using our services you agree to our use of cookies

Big Light 6300 4" Opal Cylinder with Downlight

Unique ref.: delray_6300_4
Brand: Delray Lighting Incorporated
Product family: Large Scale
Product group: Tubes
Date of publishing: 2011-12-21
Edition number: 1
Type: Object (single object)
Download (11)
CONSTRUCTION
  • Matte white acrylic diffuser provides even illumination.
  • Fluorescent fixtures are U.L. listed for damp locations; LED fixtures for dry location only.

CANOPY
  • White or silver, with matching cord.
  • Fluorescent canopy is flat, 5-inch o.d. and mounts to standard J-box.
  • LED gear (drivers, DMX and dimming modules) is remote mounted.
  • Standard LED canopy is a 21-inch long, 3.3-inch diameter tube.
  • Standard mount is 6 ft. adjustable aircraft cable and power cord. Order B4XP for extra pendant length
  • Hard stem also available. Order BLA.

BALLASTS
  • Order B4DM for dimming, B4SRB for remote LED or fluorescent in accessible ceilings or panels.

OPTIONAL DOWNLIGHT
  • Order B4MR16.
  • Uses LED MR16 2-pin lamps (by others).


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved