We are using cookies to provide our services

By using our services you agree to our use of cookies

Big Light 6300 CFL Opal Cylinder with Downlight

Unique ref.: delray_6300_10-t8
Brand: Delray Lighting Incorporated
Product family: Large Scale
Product group: Tubes
Date of publishing: 2011-12-21
Edition number: 1
Type: Object (single object)
Download (3)
Big Light Pendant Cylinder
Canopy mounts to standard J-box. Extruded aluminum center tube is a lamp holder and electronic ballast housing, ballast removes from bottom. Extruded aluminum top and bottom cylinder is 1/4” thick with aluminum cover plates and has a silver powder coat finish. Top plate will mount to rigid stem or aircraft cable. Mounting option and length of suspension must be specified, see back page for details. Fixtures use three T8 lamps wrapped by a seamless cylindrical Acrylic diffuser. See order info for downlight options. Separate switch leg for downlight is standard. PAR lamps are replaceable without removing cover. Dimming ballasts available for 32W and 17W lamps only. U.L. / cU.L. listed for damp locations.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved