We are using cookies to provide our services

By using our services you agree to our use of cookies

Big Light 6300 LED Opal Cylinder with Downlight

Unique ref.: delray_6300_10-led
Brand: Delray Lighting Incorporated
Product family: Large Scale
Product group: Tubes
Date of publishing: 2011-12-21
Edition number: 1
Type: Object (single object)
Download (3)
Big Light LED Pendant Cylinder
Canopy mounts to standard J-box. Extruded aluminum center tube holds lamps and electronic ballast housing. Ballast removes from bottom. Extruded aluminum top and bottom cylinder is 1/4” thick, with aluminum cover plates and a silver powder coat finish. Top plate mounts to rigid stem or aircraft cable. Mounting option and length of suspension must be specified, see back page for details. Osram RGB LEDs are enclosed in a seamless cylindrical Acrylic diffuser. Speed control knob (located on fixture top) supplied standard. Also available with optional dimmer or DMX controller (see back page). For downlight options, see back page. Separate switch leg for downlight is standard. PAR downlight lamps may be replaced without removing the cover. U.L. listed for dry locations.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Ceiling Mounted
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved