We are using cookies to provide our services

By using our services you agree to our use of cookies

Rail Mount RM16/LED Spotlight

Unique ref.: delray_073
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: T5 Linear Fixture
Date of publishing: 2011-06-28
Edition number: 1
Type: Object (single object)
Download (3)
Delray Lighting Fixtures
  • Energy Efficient Lamps and Ballasts
  • Dimming / Energy Management
  • Short Supply Line
  • Clean Manufacturing Process


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Lighting - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Lighting - Other

Name Value
Fixture Finish - Color Anodized
Fixture Material Anodized Aluminum
Lamp - Max Wattage 3.3 ; 50
Lamp Envelope MR ; LED
Lamp Shade Material Aluminum
Lamp Type LED ; MR
Lamps - Number of 1 ; 2 ; 3
Lamps - Total Wattage 3.3 ; 50 ; 6.6 ; 100 ; 9.9 ; 150
Mounting Type Rail Mount
Overall Height 4 3/8" — 6 1/2"
Voltage 120 ; 277

All BIM objects are real products from real manufacturers confirmed and approved