Unique ref.: | delray_064 |
---|---|
Brand: | Delray Lighting Incorporated |
Product family: | Downlights |
Product group: | CFL Wall Wash |
Date of publishing: | 2010-09-15 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.delraylighting.com/downlight_chart.html |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
EAN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://bimobject.com/en-us/delraylighting/product/delray_064
Material main: | |
---|---|
Material secondary: | |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Lighting - Ceiling Mounted |
---|
All BIM objects are real products from real manufacturers confirmed and approved