We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Sonar II Industrial Lensed Lowbay With Up Light 7802 Series

Unique ref.: delray_032
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: Industrial Metal 7000
Date of publishing: 2010-12-01
Edition number: 1
Type: Object (single object)
Download (10)
Delray Lighting Fixtures
  • Energy Efficient Lamps and Ballasts
  • Dimming / Energy Management
  • Short Supply Line
  • Clean Manufacturing Process


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other

BIMobject SEEK Properties

Lighting - Other

Name Value
Ballast Type Electronic ; Separate Switching ; Emergency ; Dimming
Fixture Finish - Color Anodized
Fixture Material Aluminum ; Glass
Lamp - Max Wattage 42
Lamp Envelope Triple Tube
Lamp Shade Material Aluminum
Lamp Type Fluorescent
Lamps - Total Wattage 26 W — 42 W
Mounting Type Pendant
Overall Height 15.5
Overall Length 17.4
Overall Width 17.4

All BIM objects are real products from real manufacturers confirmed and approved