We are using cookies to provide our services

By using our services you agree to our use of cookies

Embed

Sonar I Frosted Lens Lowbay With Uplight 7701 Series

Unique ref.: delray_025
Brand: Delray Lighting Incorporated
Product family: Downlights
Product group: Industrial Metal 7000
Date of publishing: 2010-12-01
Edition number: 1
Type: Object (single object)
Download (9)
Delray Lighting Fixtures
  • Energy Efficient Lamps and Ballasts
  • Dimming / Energy Management
  • Short Supply Line
  • Clean Manufacturing Process


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Lighting - Other

BIMobject SEEK Properties

Lighting - Other

Name Value
Ballast Type Electronic ; Separate Switching ; Emergency ; Dimming
Fixture Finish - Color Anodized
Fixture Material Aluminum ; Glass
Lamp - Max Wattage 42
Lamp Envelope Triple Tube
Lamp Shade Material Aluminum
Lamp Type Fluorescent
Lamps - Total Wattage 13 W | 26 W to 42 W
Mounting Type Pendant
Overall Height 14
Overall Length 13.4
Overall Width 13.4

All BIM objects are real products from real manufacturers confirmed and approved